Knowledge Search
Download document () of 20
We make what matters work*

1713

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Malleable iron, 2"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1713
UPC
784564117137
Product Length/Depth
2.813 in
Product Height
2.688 in
Product Width
2.688 in
Product Weight
1.125 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Malleable iron
Connector type
Straight
Insulator
Insulated
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.