Knowledge Search
Download document () of 20
We make what matters work*

171344

Eaton Moeller® series SL4 Flashing light module, green, LED, 120 V

General specifications

Product Name
Eaton Moeller® series SL4 Flashing light module
Catalog Number
171344
EAN
4015081678792
Product Length/Depth
43 mm
Product Height
75 mm
Product Width
43 mm
Product Weight
0.043 kg
Certifications
CSA-C22.2 No. 14-10
UL 508
IEC/EN 60529
IEC/EN 60947-5-1
CSA Class No.: NKCR7
CE
UL Category Control No.: NKCR
UL File No.: E29184
UL report applies to both US and Canada
CSA-C22.2 No. 94-91
Certified by UL for use in Canada
UL

Features & Functions

Color
Green
Enclosure color
Black
Functions
Blinker light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)

General

Connection to SmartWire-DT
No
Current consumption
45 mA at 110/120 V AC
Degree of protection
IP66
NEMA 13
Flashing frequency
2 Hz
Lifespan, electrical
100,000 h
Light type
Flashing light
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Type
Flashing light module
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
110 V
Rated operational voltage (Ue) at AC - max
120 V
Rated operational voltage (Ue) at DC - min
0 V

Export product specification