Download document () of 20
We make what matters work*

1713613

Eaton LPC Fuse switch-disconnector, LPC, 50 A, service distribution board mounting, 1 pole, DIII

General specifications

Product Name
Eaton LPC Fuse switch-disconnector
Catalog Number
1713613
EAN
8711426957442
Product Length/Depth
95 mm
Product Height
93 mm
Product Width
40 mm
Product Weight
195.89 g
Certifications
VDE 0660
KEMA
IEC/EN 60204
IEC/EN 60947
CE
IEC/EN 60947-3
RoHS

Features & Functions

Fitted with:
Error protection
Connectors
Number of poles
Two-pole

General

Actuator type
Rocker lever
Degree of protection
IP20
Degree of protection (front side)
IP20
Mounting method
Service distribution board mounting
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
Fuse switch-disconnector
Suitable for
Front mounting

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-30 °C
Ambient storage temperature - max
80 °C
Operating temperature - min
-25 °C
Operating temperature - max
55 °C

Terminal capacities

Terminal capacity (flexible)
1.5 - 10 mm²
Terminal capacity (solid)
1.5 - 16 mm²
Stripping length (main cable)
8 mm
Tightening torque
3 Nm, Screw terminals

Electrical rating

Rated operating voltage (Ue) at AC - max
400 V
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated uninterrupted current (Iu)
50 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
5 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.