Knowledge Search
Download document () of 20
We make what matters work*

1714

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Malleable iron, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1714
UPC
784564117144
Product Length/Depth
3 in
Product Height
3.313 in
Product Width
3.313 in
Product Weight
1.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Malleable iron
Connector type
Straight
Insulator
Insulated
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.