Knowledge Search
Download document () of 20
We make what matters work*

171406

Eaton Moeller® series SL7 Strobe light module, yellow, LED, 24 V

General specifications

Product Name
Eaton Moeller® series SL7 Strobe light module
Catalog Number
171406
EAN
4015081679386
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.08 kg
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
cULus Listed
UL 508
CSA Std. C22.2 No. 14-10
CSA Std. C22.2 No. 94-91
CSA Class No. NKCR7
UL Listed file E29184
IEC Rated
CSA Class No.: NKCR7
IEC/EN 60529
UL
CE
UL Category Control No.: NKCR
UL report applies to both US and Canada
IEC/EN 60947-5-1
UL File No.: E29184
CSA-C22.2 No. 14-10
Certified by UL for use in Canada
CSA-C22.2 No. 94-91
Catalog Notes
0

Features & Functions

Color
Yellow
Enclosure color
Black
Functions
Flash light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)

General

Connection to SmartWire-DT
No
Current consumption
max. 130 mA at 24 V AC/DC
Degree of protection
NEMA 4
IP66
Flashing frequency
1.4 Hz
Frequency rating
1.4 Hz
Lifespan, electrical
100,000 h
Light type
Strobe light
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Type
Strobe light module
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at AC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
24 V

Export product specification