Download document () of 20
We make what matters work*

171487

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Slotted angles for 19-inch configuration, 8

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
171487
EAN
4015081679683
Product Length/Depth
673 mm
Product Height
102 mm
Product Width
52 mm
Product Weight
6.8 kg
Compliances
RoHS conform

Product specifications

Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.