Knowledge Search
Download document () of 20
We make what matters work*

1715

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Malleable iron, 3"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1715
UPC
784564117151
Product Length/Depth
3.25 in
Product Height
3.875 in
Product Width
3.875 in
Product Weight
2.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Malleable iron
Connector type
Straight
Insulator
Insulated
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.