Download document () of 20
We make what matters work*

171647

Eaton xEnergy Main LV systems LV switchgear. Section door closed HxW=975x1200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171647
EAN
4015081680078
Product Length/Depth
50 mm
Product Height
965 mm
Product Width
592 mm
Product Weight
31 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.