Download document () of 20
We make what matters work*

171665

Eaton xEnergy Main LV systems LV switchgear. Partition between component mounting area/component mounting area outgoer section for fixed installation equipment, for T=350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171665
EAN
4015081680153
Product Length/Depth
350 mm
Product Height
32 mm
Product Width
734 mm
Product Weight
1.924 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
350 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b
Internal separation form 2b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.