Download document () of 20
We make what matters work*

171667

Eaton xEnergy Main LV systems LV switchgear, Contact Grease 800g Cartridge

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171667
EAN
4015081680177
Product Length/Depth
300 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.