Download document () of 20
We make what matters work*

171669

Eaton xEnergy Main LV systems LV switchgear, Door to switchgear area, closed, divided, IP55, HxW=2000x1000mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171669
Product Length/Depth
1940 mm
Product Height
80 mm
Product Width
522.5 mm
Product Weight
43.9 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Asymmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.