Download document () of 20
We make what matters work*

171670

Eaton xEnergy Main LV systems LV switchgear. Mounting kit: IZMX40, fixed mounted design, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171670
EAN
4015081680191
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
600 mm
Product Weight
12.3 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.