Download document () of 20
We make what matters work*

171677

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, withdrawable unit, W=800mm D=50mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171677
EAN
4015081680252
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
800 mm
Product Weight
16.6 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.