Download document () of 20
We make what matters work*

171682

Eaton xEnergy Main Door, section wide, Box Solution, for HxW=975x600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171682
EAN
4015081680306
Product Length/Depth
22 mm
Product Height
965 mm
Product Width
592 mm
Product Weight
19.3 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
Material
Steel
Model
Stop door

Export product specification