Download document () of 20
We make what matters work*

171685

Eaton xEnergy Main LV systems LV switchgear. Plug In cover, closed, HxW=150x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171685
EAN
4015081680320
Product Length/Depth
22 mm
Product Height
140 mm
Product Width
767 mm
Product Weight
2.4 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.