Download document () of 20

171880

Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Red

General specifications

Product Name
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
Catalog Number
171880
EAN
4015081979752
Product Length/Depth
38 mm
Product Height
70 mm
Product Width
38 mm
Product Weight
0.045 kg
Compliances
CE

Product specifications

Actuator color
Red
Actuator function
Switching function latching
Diameter cap
38 mm
Opening diameter
22.5 mm
Opening height
0 mm
Bezel color
Other
Bezel material
Other
Degree of protection
NEMA 4X
IP67/IP69K
Front element type
High
Lens type
Round
Width opening
0 mm
Supply voltage lamp
0 V
Suitable for
Emergency stop
Unlocking method
Turn-release

Export product specification