Download document () of 20
We make what matters work*

171881
M22-AK10-GVP500

Eaton Moeller® series M22 Assembly of contact element with screw terminals and fixing adapter, 1 N/O M22-AK10-GVP500

General specifications

Product Name
Eaton Moeller® series M22 assembled contact element and mounting adapter
Catalog Number
171881
EAN
4015081684816
Product Length/Depth
385 mm
Product Height
230 mm
Product Width
285 mm
Product Weight
6.738 kg
Compliances
CE

Product specifications

Electric connection type
Screw connection
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Number of switches (fault signal)
0
Mounting method
Front fastening
Model
Top mounting
Lamp holder
None
Rated operational current (Ie) at DC-13, 500 V
0.1 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A

Export product specification