Download document () of 20
We make what matters work*

171882

Eaton Moeller® series M22 Function element, 1 N/C, Front fastening

General specifications

Product Name
Eaton Moeller® series M22 assembled contact element and mounting adapter
Catalog Number
171882
EAN
4015081684823
Product Length/Depth
35 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.014 kg
Compliances
CE

Product specifications

Electric connection type
Screw connection
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Mounting method
Front fastening
Model
Top mounting
Lamp holder
None
Rated operational current (Ie) at DC-13, 500 V
0.1 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A

Export product specification