Download document () of 20
We make what matters work*

172177

Eaton xEnergy Main LV systems LV switchgear. Unlocking device for drawer, Size 225-450mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172177
EAN
4015081687374
Product Length/Depth
75 mm
Product Height
50 mm
Product Width
75 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.