Download document () of 20
We make what matters work*

172178

Eaton xEnergy Main Part.F conn./MBB rear area W=1350

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172178
EAN
4015081687381
Product Length/Depth
1175 mm
Product Height
22 mm
Product Width
325 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Other
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
1350 mm
Material
Other

Export product specification