Download document () of 20
We make what matters work*

172188

Eaton xEnergy Main LV systems LV switchgear. Opening metal front plate for drawer, NZM, closed, H=450mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172188
EAN
4015081687473
Product Length/Depth
47.6 mm
Product Height
448.5 mm
Product Width
565 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.