Download document () of 20
We make what matters work*

172195

Eaton xEnergy Main LV systems LV switchgear. Opening metal front plate for drawer, NZM, ventilated, H=300mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172195
EAN
4015081687534
Product Length/Depth
47.6 mm
Product Height
298.5 mm
Product Width
565 mm
Product Weight
4.93 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.