Download document () of 20
We make what matters work*

172199

Eaton xEnergy Main LV systems LV switchgear. Mounting plate for NZM3 (cont.),horizontal, 3p, plug-in, HxW=250x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172199
EAN
4015081687565
Product Length/Depth
10 mm
Product Height
247 mm
Product Width
489 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification