Download document () of 20
We make what matters work*

172200

Eaton xEnergy Main LV systems LV switchgear. Frontplate NZM3 horizontal H=250mm W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172200
EAN
4015081687572
Product Length/Depth
10 mm
Product Height
249 mm
Product Width
500 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification