Knowledge Search
Download document () of 20
We make what matters work*

1722DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Zinc die cast, 4"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1722DC
UPC
784564003539
Product Length/Depth
4.1 in
Product Height
4.73 in
Product Width
4.73 in
Product Weight
1.61 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
Straight
Insulator
Insulated
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.