Knowledge Search
Download document () of 20
We make what matters work*

1723

Eaton straight blade plug , #18-10 AWG, 15A, Commercial, 125V, Back wire, Black, Brass, Thermoplastic, 1-15P, Two-pole, two-wire, non grounding, Screw, Thermoplastic rubber, Core pack

General specifications

Product Name
Eaton straight blade plug
Catalog Number
1723
UPC
032664752315
Product Length/Depth
1.5 in
Product Height
2.88 in
Product Width
1.5 in
Product Weight
0.115 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Special features
  • Non-grounding
  • Non-polarized
Type
Rubber plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Non-grounding
Non-polarized
Application
Commercial
Device grade
Commercial
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Straight body
Material
Thermoplastic rubber
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
#18-10 AWG
NEMA configuration
1-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Two-pole, two-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español