Download document () of 20
We make what matters work*

172484
XTBZBR12X30X10/4

XTBZBR12X30X10/4. Support for main busbar for BXT, 3 rows per phase, 4 poles

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172484
EAN
4015081690350
Product Length/Depth
694.5 mm
Product Height
194.6 mm
Product Width
102.5 mm
Product Weight
7.41 kg
Compliances
CE Marked
RoHS conform

Product specifications

Current rating - max
4000 A
Busbar distance
132.5 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.