Download document () of 20
We make what matters work*

172494
XTBZBM8X30X10/4

Eaton xEnergy Main LV systems LV switchgear. Support for main busbar for BXT, 2 rows per phase, 4 poles

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172494
EAN
4015081690244
Product Length/Depth
694.5 mm
Product Height
151.6 mm
Product Width
72 mm
Product Weight
6.318 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1850 A
Busbar distance
132.5 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.