Download document () of 20
We make what matters work*

172501

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=2000x600mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172501
EAN
4015081690497
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
592 mm
Product Weight
26.205 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification