Download document () of 20
We make what matters work*

172503

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, HxW=2000x1100mm, double-winged, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172503
EAN
4015081690510
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
570 mm
Product Weight
48.73 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.