Download document () of 20
We make what matters work*

172520
XTSZRV4-W1000

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x1000mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172520
EAN
4015081690664
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
908 mm
Product Weight
28.813 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Rear panel use

Export product specification