Download document () of 20
We make what matters work*

172523
XTSZRV4-W1350

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x1350mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172523
EAN
4015081690695
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
1258 mm
Product Weight
38.706 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1350 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Rear panel use

Export product specification