Download document () of 20
We make what matters work*

172658
XTDWSV2X40X10/65

Eaton xEnergy Main LV systems LV switchgear. Busbar Support for XW, for copper 2x40x10, 65kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172658
EAN
4015081692163
Product Length/Depth
200 mm
Product Height
400 mm
Product Width
230 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Color
White
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.