Download document () of 20
We make what matters work*

172663

Eaton xEnergy Main LV systems LV switchgear. Busbar Support for XW, neutral conductor

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172663
EAN
4015081692033
Product Length/Depth
40 mm
Product Height
160 mm
Product Width
50 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Color
Black
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification