Download document () of 20
We make what matters work*

172664

Eaton xEnergy Main LV systems LV switchgear. Busbar Support for XW, earth conductor

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172664
EAN
4015081692217
Product Length/Depth
50 mm
Product Height
200 mm
Product Width
60 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.