Download document () of 20
We make what matters work*

172665

Eaton xEnergy Main LV systems LV switchgear. XW section additional mounting kit for 1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172665
EAN
4015081692224
Product Length/Depth
60 mm
Product Height
2000 mm
Product Width
400 mm
Product Weight
10 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.