Download document () of 20
We make what matters work*

172671

Eaton xEnergy Main LV systems LV switchgear. XW-Partition for drawer compartment/cable compartment, box, H=150mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172671
EAN
4015081692279
Product Length/Depth
80 mm
Product Height
250 mm
Product Width
200 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
80 mm
Suitable for enclosure building width
200 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.