Download document () of 20
We make what matters work*

172675

Eaton xEnergy Main LV systems LV switchgear. XW-Partition for dropper busbar/stainless steel 35kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172675
EAN
4015081692057
Product Length/Depth
80 mm
Product Height
1435 mm
Product Width
350 mm
Product Weight
9.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
80 mm
Suitable for enclosure building width
350 mm
Material
Stainless steel
Suitable for
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.