Download document () of 20
We make what matters work*

172680

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (standard), W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172680
EAN
4015081692064
Product Length/Depth
172 mm
Product Height
225 mm
Product Width
345 mm
Product Weight
2.14 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.