Download document () of 20
We make what matters work*
To be discontinued

172725

XTSZPTAPA-W425. Grid / metal braiding IP4X for top plate, ventilated W=425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172725
EAN
4015081692729
Product Length/Depth
586.2 mm
Product Height
8.6 mm
Product Width
159 mm
Product Weight
0.342 kg
Compliances
RoHS conform
CE Marked

Product specifications

Fitted with:
De-aeration
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.