Download document () of 20
We make what matters work*
To be discontinued

172730

XTSZPTCPA. Grid / metal braiding IP4X for top plate

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172730
EAN
4015081692767
Product Length/Depth
586.2 mm
Product Height
8.6 mm
Product Width
83 mm
Product Weight
5.787 kg
Compliances
CE Marked
RoHS conform

Product specifications

Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.