Download document () of 20
We make what matters work*

172731

Eaton xEnergy Main LV systems LV switchgear. Connection area door, closed, HxW=1625x220mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172731
EAN
4015081692774
Product Length/Depth
27 mm
Product Height
1613 mm
Product Width
220 mm
Product Weight
6.7 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.