Knowledge Search
Download document () of 20
We make what matters work*

172735

Eaton Moeller® series PKE Function element for connecting interface to SmartWire-DT

General specifications

Product Name
Eaton Moeller® series PKE Function element
Catalog Number
172735
EAN
4015081692811
Product Length/Depth
75 mm
Product Height
65 mm
Product Width
67.5 mm
Product Weight
0.028 kg
Certifications
IEC/EN 61131-2

Features & Functions

Functions
Remote circuit-breaker de-energization
For attachment to PKE circuit-breakers
Display of Set short-circuit release value
Display of Contactor state PKE
Display of Trip indications (Overload, Short-circuit,...)
Display of Part no. of trip block
Display of All phase currents in %
For connecting the PKE circuit-breaker with PKE-XTU(W)ACP-... trip blocks to SmartWire-DT
Display of Thermal load as a %
System protection
Display of Set value of overload releases

General

Accessory/spare part type
Communication and measuring function
Current consumption
35 mA, SmartWire-DT network, 15-V-SWD supply
Degree of protection
IP20
Overvoltage category
II
Pollution degree
2
Product category
  • Accessories
  • SmartWire-DT slave
Type
Function element

Ambient conditions, mechanical

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As PKE32/65
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Electro magnetic compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
1 kV, SmartWire-DT cable, Signal cable, according to IEC/EN 61131-2, Level 3
1 kV, CAN/DP-bus cable, SmartWire-DT cables, according to IEC/EN 61131-2, Level 3
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Communication

Addressing
Address set automatically
Connection to SmartWire-DT
Yes
Connection type
SWD: Plug, 8-pole
External device plug SWD4-8SF2-5, SmartWire-DT
LED indicator
Status indication of SmartWire-DT network: Green LED
Station
SmartWire-DT slave, SmartWire-DT network

Design verification

Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.