Download document () of 20
We make what matters work*

172769

Eaton Moeller® series P1 Main switch, P1, 25 A, rear mounting, 3 pole + N, 1 N/O, 1 N/C, Emergency switching off function, Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm P1-25/M4/SVB/N/HI11

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
172769
EAN
4015081693566
Product Length/Depth
340 mm
Product Height
70 mm
Product Width
86 mm
Product Weight
0.385 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
CSA
UL File No.: E36332
CSA-C22.2 No. 94
IEC/EN 60947
UL
UL 60947-4-1
CE
IEC/EN 60947-3
VDE 0660
UL Category Control No.: NLRV
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.