Download document () of 20
We make what matters work*

172780

Eaton Moeller® series P1 Main switch, P1, 32 A, rear mounting, 3 pole, 1 N/O, 1 N/C, Emergency switching off function, Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm P1-32/M4/K1-PR/HI11

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
172780
EAN
4015081693665
Product Length/Depth
340 mm
Product Height
70 mm
Product Width
71 mm
Product Weight
0.345 kg
Certifications
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification