Download document () of 20
We make what matters work*

172845

Eaton Moeller® series Drive shaft, 6 mm, for P1, P3, L = 540 mm

General specifications

Product Name
Eaton Moeller® series Accessory Drive shaft
Catalog Number
172845
EAN
4015081694273
Product Length/Depth
540 mm
Product Height
6 mm
Product Width
6 mm
Product Weight
0.155 kg
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.