Download document () of 20
We make what matters work*

172855

Eaton DMM Switch-disconnector, DMM, 125 A, 3P + N (solid), with blue knob, cylinder lock, in CI-K5 enclosure

General specifications

Product Name
Eaton DMM Switch-disconnector
Catalog Number
172855
EAN
4015081694365
Product Length/Depth
280 mm
Product Height
160 mm
Product Width
200 mm
Product Weight
2.465 kg
Certifications
IEC/EN 60947
RoHS
VDE 0660
IEC/EN 60947-3
Lloyds
EAC
IEC/EN 60204
KEMA
CE

Features & Functions

Features
Version as main switch
Version as maintenance-/service switch
Fitted with:
Blue knob
Functions
Interlockable
Locking mechanism
Cylinder lock
Number of poles
Three-pole + N

General

Accessories
Auxiliary contact fitted by user.
Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Lifespan, mechanical
10,000 Operations
Mounting method
Surface mounting
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
  • Main switch
  • Switch-disconnector
Product Category
  • Main switch
  • Switch-disconnector
Rated impulse withstand voltage (Uimp)
6000 V
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Suitable for
Ground mounting

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C

Terminal capacities

Terminal capacity
6 - 70 mm², flexible with ferrules to DIN 46228
Stripping length (main cable)
21 mm
Tightening torque
7 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
1000 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
528 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
336 A
Rated insulation voltage (Ui)
1000 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
125 A
Rated operational current (Ie) at AC-21, 500 V
125 A
Rated operational current (Ie) at AC-21, 690 V
125 A
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
125 A
Rated operational current (Ie) at AC-22, 500 V
125 A
Rated operational current (Ie) at AC-22, 690 V
125 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
63 A
Rated operational current (Ie) at AC-23A, 500 V
63 A
Rated operational current (Ie) at AC-23A, 690 V
45 A
Rated operational power at AC-23A, 400 V, 50 Hz
30 kW
Rated operational power at AC-23A, 500 V, 50 Hz
45 kW
Rated operational power at AC-23A, 690 V, 50 Hz
40 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
125 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Breaking current
13.7 kA
Let-through energy
Max. 134 kA²s
Rated conditional short-circuit current (Iq)
30 kA at 415 V
50 kA
Rated short-time withstand current (Icw)
2.5 kA
2,5 kA, Contacts, 1 second
Short-circuit protection rating
125, Fuse, Contacts

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Other
Actuator type
Short thumb-grip

Design verification

Equipment heat dissipation, current-dependent Pvid
5.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
4.5 W
Rated operational current for specified heat dissipation (In)
125 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification