Download document () of 20
We make what matters work*

172870

Eaton Moeller® series P1 Main switch, P1, 32 A, rear mounting, 3 pole, 1 N/O, 1 N/C, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position, With metal shaft for a control panel depth of 400 mm

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
172870
EAN
4015081694501
Product Length/Depth
340 mm
Product Height
70 mm
Product Width
72 mm
Product Weight
0.355 kg
Certifications
VDE 0660
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CSA Class No.: 3211-05
CE
UL Category Control No.: NLRV
UL 60947-4-1
UL
CSA-C22.2 No. 94
UL File No.: E36332
IEC/EN 60204
CSA
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.