Download document () of 20
We make what matters work*

172941

Eaton Moeller series xComfort - Actuators. Switching Actuator 16A with input

General specifications

Product Name
Eaton Moeller series xComfort switching actuator
Catalog Number
172941
EAN
4015081695294
Product Length/Depth
65 mm
Product Height
18 mm
Product Width
65 mm
Product Weight
0.044 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Local operation/hand operation
Bus system operating type
Radio frequent
xComfort
Actuation function
Switching
Bus system product type
Actuator
Built-in installation box depth - min
18 mm
Number of inputs (binary)
1
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
230 V
Rated operating voltage (Ue) - min
230 V
Amperage rating
16 A
Fitted with:
Bus connection
LED indication
Switching current - max
16 A
Switching power - max
3680 W
Width in number of modular spacings
3
Output power
3680 W
Power supply
Mains
Degree of protection
IP20
Functions
Bus module detachable
Mounting method
Flush mounted (plaster)
Flush mounting
Suitable for
C-load
Power consumption
0.23 W
Number of linkable devices
32

Export product specification