Download document () of 20
We make what matters work*

172944

Eaton Moeller series xComfort - Communication interfaces & routers. Router, with logic

General specifications

Product Name
Eaton Moeller series xComfort router
Catalog Number
172944
EAN
4015081695324
Product Length/Depth
65 mm
Product Height
18 mm
Product Width
65 mm
Product Weight
0.028 kg
Compliances
RoHS conform

Product specifications

Application
  • Controller, heating
  • Router
Bus system operating type
Radio frequent
xComfort
Power supply
Mains
Bus system product type
Controller
Built-in installation box depth - min
18 mm
Nominal voltage - max
230 V
Number of phases
1
Degree of protection
IP20
Mounting method
Flush mounting
Flush mounted (plaster)
Width in number of modular spacings
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.